DETAILS
    Close

    Roof Curb Adapter, Adapts 26" Fan Curb Cap/Base to 30" Roof Curb, Product # ADAPTER-26-30

    Roof Curb Adapter, Adapts 26" Fan Curb Cap/Base to 30" Roof Curb, Product # ADAPTER-26-30

    OBSOLETE PRODUCT : Contact your local Rep
    Please contact your Local Greenheck Rep to order this item

    • Increases mounting area of fan base to fit larger curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • Increases mounting area of fan base to fit larger curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. For use with Greenheck models AE-16 and AS-16.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    30 in
    Width
    30 in
    Height
    5 in
    Weight
    11 lbs
    For Use With
    Model AE-16
    Model AS-16
    Construction Material
    Galvanized Steel
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories