DETAILS
    Close

    Roof Curb Adapter, Adapts 17" Fan Curb Cap/Base to 22" Roof Curb, Product # ADAPTER-17-22

    Roof Curb Adapter, Adapts 17" Fan Curb Cap/Base to 22" Roof Curb, Product # ADAPTER-17-22

    OBSOLETE PRODUCT : Contact your local Rep
    Please contact your Local Greenheck Rep to order this item

    • Increases mounting area of fan base to fit larger curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • Increases mounting area of fan base to fit larger curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. For use with CUE models, sizes 060 through 070, and G models, sizes 060 through 095.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    22 in
    Width
    22 in
    Height
    5 in
    Weight
    8 lbs
    For Use With
    Model G 060-095
    Model CUE 060-070
    Construction Material
    Galvanized Steel
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories