DETAILS
    Close

    SmartExhaust Toggle Switch, Product #387215

    SmartExhaust Toggle Switch, Product #387215

    • Earn LEED and ENERGY STAR points for enhanced exhaust ventilation. Makes standard bath fans ASHRAE 62.2 compliant (when used with ASHRAE 62.2 compliant fans)
    • Smart microprocessor provides precise, user-controlled ventilation
    • Works with most incandescent, CFL and LED lights
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $98.61
    In stock 
    258 on Hand
    Free shipping

    • Earn LEED and ENERGY STAR points for enhanced exhaust ventilation. Makes standard bath fans ASHRAE 62.2 compliant (when used with ASHRAE 62.2 compliant fans)
    • Smart microprocessor provides precise, user-controlled ventilation
    • Works with most incandescent, CFL and LED lights
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment

    The SmartExhaust is a bath fan and light switch* that also serves as a ventilation controller and fan delay timer. This product provides whole house exhaust ventilation when combined with Greenheck's TruSPECâ„¢ and MultiSPECâ„¢ single-speed fans. (*Wiring the SmartExhaust to operate a light is optional.)

    With other fan and light switches, the time that someone is occupying the bathroom does not always provide sufficient run time for the fan to eliminate bathroom humidity or contaminants. Using the SmartExhaust Ventilation and Delay settings, the fan can be set to run on a timer so that adequate ventilation can be met even after someone exits the bathroom. Using the Ventilation setting, the user is able to set the number of minutes per hour that the bathroom exhaust fan should run to achieve desired/required ventilation. Using the Delay setting, the user is able to set the number of minutes the fan should run after the SmartExhaust switch has been turned off. When the switch is turned off, the fan continues to run for the set delay time.

    By combining the fan switch with the light switch, the SmartExhaust also becomes an occupancy sensor.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    1 lbs
    Shipping Type
    Parcel
    Package Depth
    11 in
    Package Height
    9 in
    Package Weight
    1 lbs
    Package Width
    11 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories