DETAILS
    Close

    Motor, Airxchange, ERC5230, 181756A, Product # 467945

    Motor, Airxchange, ERC5230, 181756A, Product # 467945

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $2,045.91
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    6 in
    Width
    7 in
    Height
    6 in
    Weight
    10.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories