DETAILS
    Close

    Belt, Airxchange, 3L, Welded, 18460100, Product # 346178

    Belt, Airxchange, 3L, Welded, 18460100, Product # 346178

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below. Note: The new link-style belt is a compatible replacement for the previous welded-style belt.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    346578
    Belt, Airxchange, ERC-46, AX # 18460189 or 18460190, Product # 346578 Energy Recovery $965.80 EA $0.00 8 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    7 in
    Width
    7 in
    Height
    2 in
    Weight
    0.4 lbs
    Shipping Type
    Parcel
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories