DETAILS
    Close

    Chilled Water Coil,57.5x80R0412C12-46N, Product # 483472

    Chilled Water Coil,57.5x80R0412C12-46N, Product # 483472

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return.  Sales are final. 
    • Shipping Type:
      Parcel
    • Units:
      EA
    $26,586.95
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Length
    90 in
    Width
    12 in
    Height
    60 in
    Weight
    423 lbs
    Package Depth
    72 in
    Package Height
    100 in
    Package Width
    26 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget