DETAILS
    Close

    Condenser Coil,36x69R03516L18-09E, Product # 483217

    Condenser Coil,36x69R03516L18-09E, Product # 483217

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    $14,041.21
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    73 in
    Width
    6 in
    Height
    38 in
    Weight
    104 lbs
    Package Depth
    50 in
    Package Height
    83 in
    Package Width
    20 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget