DETAILS
    Close

    Condenser Coil,36x47R03516L18-06E, Product # 483216

    Condenser Coil,36x47R03516L18-06E, Product # 483216

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return.  Sales are final. 
    • Shipping Type:
      Freight
    • Units:
      EA
    $11,376.26
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    51 in
    Width
    6 in
    Height
    38 in
    Weight
    75 lbs
    Package Depth
    50 in
    Package Height
    61 in
    Package Width
    20 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget