DETAILS
    Close

    Direct Expansion Coil,28x30R03516L16-07E, Product # 483213

    Direct Expansion Coil,28x30R03516L16-07E, Product # 483213

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    $7,545.07
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    41 in
    Width
    4 in
    Height
    30 in
    Weight
    40 lbs
    Package Depth
    42 in
    Package Height
    51 in
    Package Width
    18 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget