DETAILS
    Close

    Hot Water Coil,45x34R0212C14-18E, Product # 482868

    Hot Water Coil,45x34R0212C14-18E, Product # 482868

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return.  Sales are final. 
    • Shipping Type:
      Freight
    • Units:
      EA
    $12,532.50
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    46 in
    Width
    7 in
    Height
    48 in
    Weight
    101 lbs
    Package Depth
    60 in
    Package Height
    56 in
    Package Width
    21 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories