DETAILS
    Close

    Hot Water Coil,38.75x30R0212C11-15E, Product # 482857

    Hot Water Coil,38.75x30R0212C11-15E, Product # 482857

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return.  Sales are final. 
    • Shipping Type:
      Freight
    • Units:
      EA
    $10,405.72
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    45 in
    Width
    7 in
    Height
    42 in
    Weight
    80 lbs
    Package Depth
    54 in
    Package Height
    55 in
    Package Width
    21 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories