DETAILS
    Close

    Hot Water Coil,_46.5x66L0258S11-31N, Product # 482828

    Hot Water Coil,_46.5x66L0258S11-31N, Product # 482828

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    $14,426.01
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    81 in
    Width
    7 in
    Height
    50 in
    Weight
    202 lbs
    Package Depth
    62 in
    Package Height
    91 in
    Package Width
    21 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories