DETAILS
    Close

    Hot Water Coil,_52.5x30R0212C11-14N, Product # 482824

    Hot Water Coil,_52.5x30R0212C11-14N, Product # 482824

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return.  Sales are final. 
    • Shipping Type:
      Freight
    • Units:
      EA
    $10,463.74
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    45 in
    Width
    7 in
    Height
    56 in
    Weight
    100 lbs
    Package Depth
    68 in
    Package Height
    55 in
    Package Width
    21 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories