DETAILS
    Close

    Chilled Water Coil,_60x45.5R0658S12-20N, Product # 482822

    Chilled Water Coil,_60x45.5R0658S12-20N, Product # 482822

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    $25,163.67
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    59 in
    Width
    13 in
    Height
    63 in
    Weight
    404 lbs
    Package Depth
    75 in
    Package Height
    69 in
    Package Width
    27 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories