DETAILS
    Close

    Hot Water Coil,25x18R0212C11-04N, Product # 482800

    Hot Water Coil,25x18R0212C11-04N, Product # 482800

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return.  Sales are final. 
    • Shipping Type:
      Freight
    • Units:
      EA
    $5,543.75
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    33 in
    Width
    7 in
    Height
    28 in
    Weight
    37 lbs
    Package Depth
    40 in
    Package Height
    43 in
    Package Width
    21 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories