DETAILS
    Close

    Direct Expansion Coil, 33X46R0438S12-22N, Product # 482154

    Direct Expansion Coil, 33X46R0438S12-22N, Product # 482154

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    $10,421.58
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    59 in
    Width
    7 in
    Height
    36 in
    Weight
    136 lbs
    Package Depth
    48 in
    Package Height
    69 in
    Package Width
    21 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget