DETAILS
    Close

    Direct Expansion Coil, 30X80R0612C10-Nan, Product # 482116

    Direct Expansion Coil, 30X80R0612C10-Nan, Product # 482116

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    $16,535.42
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    86 in
    Width
    14 in
    Height
    32 in
    Weight
    263 lbs
    Package Depth
    44 in
    Package Height
    96 in
    Package Width
    28 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories