DETAILS
    Close

    Direct Expansion Coil, 60X52.5R0412C12-24N, Product # 482110

    Direct Expansion Coil, 60X52.5R0412C12-24N, Product # 482110

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    $17,948.89
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    69 in
    Width
    7 in
    Height
    63 in
    Weight
    259 lbs
    Package Depth
    75 in
    Package Height
    79 in
    Package Width
    21 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories