DETAILS
    Close

    Direct Expansion Coil,57.5X50R0612C12-17E, Product # 482109

    Direct Expansion Coil,57.5X50R0612C12-17E, Product # 482109

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return.  Sales are final. 
    • Shipping Type:
      Freight
    • Units:
      EA
    $34,052.62
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    66 in
    Width
    9 in
    Height
    61 in
    Weight
    335 lbs
    Package Depth
    73 in
    Package Height
    76 in
    Package Width
    23 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories