DETAILS
    Close

    Direct Expansion Coil, 30X46R0612C11-12N, Product # 482084

    Direct Expansion Coil, 30X46R0612C11-12N, Product # 482084

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    62 in
    Width
    9 in
    Height
    33 in
    Weight
    161 lbs
    Package Depth
    45 in
    Package Height
    72 in
    Package Width
    23 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories