DETAILS
    Close

    Direct Expansion Coil,21.25X46R0612C12-08E, Product # 482077

    Direct Expansion Coil,21.25X46R0612C12-08E, Product # 482077

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    $14,237.85
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    59 in
    Width
    9 in
    Height
    25 in
    Weight
    124 lbs
    Package Depth
    37 in
    Package Height
    69 in
    Package Width
    23 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories