DETAILS
    Close

    Condenser Coil,48X94R03516L16-NAN, Product # 481607

    Condenser Coil,48X94R03516L16-NAN, Product # 481607

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return.  Sales are final. 
    • Shipping Type:
      Freight
    • Units:
      EA
    $18,850.33
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    106 in
    Width
    4 in
    Height
    50 in
    Weight
    186 lbs
    Package Depth
    62 in
    Package Height
    116 in
    Package Width
    18 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories