DETAILS
    Close

    Condenser Coil, 70X100R03516L20-NAN, Product # 481603

    Condenser Coil, 70X100R03516L20-NAN, Product # 481603

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    $23,198.97
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    112 in
    Width
    5 in
    Height
    72 in
    Weight
    322 lbs
    Package Depth
    84 in
    Package Height
    122 in
    Package Width
    19 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories