DETAILS
    Close

    Condenser Coil,44x140L03516L18-NAE, Product # 481280

    Condenser Coil,44x140L03516L18-NAE, Product # 481280

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    $28,219.42
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    151 in
    Width
    5 in
    Height
    47 in
    Weight
    230 lbs
    Package Depth
    59 in
    Package Height
    161 in
    Package Width
    19 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories