DETAILS
    Close

    Condenser Coil,44x130R03516L16-NAN, Product # 481271

    Condenser Coil,44x130R03516L16-NAN, Product # 481271

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    $17,346.12
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    140 in
    Width
    5 in
    Height
    47 in
    Weight
    213 lbs
    Shipping Type
    Freight
    Package Depth
    59 in
    Package Height
    150 in
    Package Width
    19 in
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories