DETAILS
    Close

    Condenser Coil,44x120L03516L14-NAE, Product # 481270

    Condenser Coil,44x120L03516L14-NAE, Product # 481270

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return.  Sales are final. 
    • Shipping Type:
      Freight
    • Units:
      EA
    $3,393.22
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Length
    133 in
    Width
    5 in
    Height
    47 in
    Weight
    235 lbs
    Package Depth
    59 in
    Package Height
    143 in
    Package Width
    19 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories