DETAILS
    Close

    Hot Gas Reheat Coil, AC, 5/16 350, Stainless Steel Product # 476465

    Hot Gas Reheat Coil, AC, 5/16 350, Stainless Steel Product # 476465

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return.  Sales are final. 
    • Shipping Type:
      Freight
    • Units:
      EA
    $12,278.18
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    71 in
    Width
    7 in
    Height
    49 in
    Weight
    72 lbs
    Package Depth
    61 in
    Package Height
    81 in
    Package Width
    21 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories