DETAILS
    Close

    Hot Gas Reheat Coil, AC, 5/16, 350, Product # 476450

    Hot Gas Reheat Coil, AC, 5/16, 350, Product # 476450

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    $8,963.23
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    69 in
    Width
    8 in
    Height
    49 in
    Weight
    70 lbs
    Package Depth
    61 in
    Package Height
    79 in
    Package Width
    22 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories