DETAILS
    Close

    Hot Gas Reheat Coil, AC, 5/16, 210-10, Product # 476440

    Hot Gas Reheat Coil, AC, 5/16, 210-10, Product # 476440

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return.  Sales are final. 
    • Shipping Type:
      Freight
    • Units:
      EA
    $3,211.17
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    52 in
    Width
    3 in
    Height
    19 in
    Weight
    23 lbs
    Package Depth
    31 in
    Package Height
    62 in
    Package Width
    17 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories