DETAILS
    Close

    Condenser Coil, AC, 210-20 ASHP, Stainless Steel, Product # 475723

    Condenser Coil, AC, 210-20 ASHP, Stainless Steel, Product # 475723

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return.  Sales are final. 
    • Shipping Type:
      Freight
    • Units:
      EA
    $29,600.27
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    108 in
    Width
    4 in
    Height
    56 in
    Weight
    202 lbs
    Package Depth
    68 in
    Package Height
    118 in
    Package Width
    18 in
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories