DETAILS
    Close

    Condenser Coil, AC, 110-08, Product # 475604

    Condenser Coil, AC, 110-08, Product # 475604

    PRODUCT ALERT : Non Returnable
    This item does not quailfy for return. Sales are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $8,412.15
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    54 in
    Width
    3 in
    Height
    44 in
    Weight
    79 lbs
    Shipping Type
    Freight
    Package Depth
    56 in
    Package Height
    64 in
    Package Width
    17 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories