DETAILS
    Close

    Decorative Grille, without Socket and Light, Product # 825862

    Decorative Grille, without Socket and Light, Product # 825862

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    484516
    Grille Assembly, Standard, Greenheck, Product # 484516 Grilles $49.02 EA $49.02 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    16 in
    Width
    16 in
    Height
    5 in
    Weight
    2 lbs
    Package Depth
    16 in
    Package Height
    5 in
    Package Weight
    2 lbs
    Package Width
    16 in
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories