DETAILS
    Close

    Shaft, 1 x 22.75, 2K, 1018, Product # 368193

    Shaft, 1 x 22.75, 2K, 1018, Product # 368193

    • Shipping Type:
      Parcel
    • Units:
      EA
    $306.82
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    1 in
    Width
    23 in
    Height
    1 in
    Weight
    5 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories