DETAILS
    Close

    Shaft, 1.188 x 30.25, 2K, Product # 366525

    Shaft, 1.188 x 30.25, 2K, Product # 366525

    • Shipping Type:
      Parcel
    • Units:
      EA
    $622.61
    In stock 
    3 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    1.5 in
    Width
    30 1/2 in
    Height
    1 1/2 in
    Weight
    9.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories