DETAILS
    Close

    Shaft, 1.25 x 20.5, 2K, Product # 366446

    Shaft, 1.25 x 20.5, 2K, Product # 366446

    • Shipping Type:
      Parcel
    • Units:
      EA
    $245.41
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    20.5 in
    Width
    1 1/4 in
    Height
    1 1/4 in
    Weight
    7 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories