DETAILS
    Close

    Shaft, 1 x 24, 2K, Stainless Steel, Product # 366210

    Shaft, 1 x 24, 2K, Stainless Steel, Product # 366210

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,032.06
    In stock 
    3 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    24 in
    Width
    1 in
    Height
    1 in
    Weight
    5.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories