DETAILS
    Close

    Shaft, 1 x 20.25, 2K, Product # 365832

    Shaft, 1 x 20.25, 2K, Product # 365832

    • Shipping Type:
      Parcel
    $136.02
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    20.25 in
    Width
    1 in
    Height
    1 in
    Weight
    4.4 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories