DETAILS
    Close

    Shaft, 0.75 x 21, 2K, Product # 365099

    Shaft, 0.75 x 21, 2K, Product # 365099

    • Shipping Type:
      Parcel
    • Units:
      EA
    $158.46
    In stock 
    3 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    21 in
    Width
    3/4 in
    Height
    3/4 in
    Weight
    2.6 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories