DETAILS
    Close

    Pulley, 8V35.5 X 4-M TB Woods, Product # 354269

    Pulley, 8V35.5 X 4-M TB Woods, Product # 354269

    • Shipping Type:
      Freight
    • Units:
      EA
    $5,463.21
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    5 1/2 in
    Fits Shaft Diameter (min)
    1 47/50 in
    Length
    35.5 in
    Width
    5.53 in
    Height
    35 1/2 in
    Weight
    325 lbs
    Industry Number
    8V3554
    Outside Diameter
    35.5 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    M
    Number Of Grooves
    4
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories