DETAILS
    Close

    Pulley, 8V30.0 X 8 X N, TB Woods, Product # 354267

    Pulley, 8V30.0 X 8 X N, TB Woods, Product # 354267

    • Shipping Type:
      Freight
    • Units:
      EA
    $6,173.08
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Fits Shaft Diameter (max)
    5 47/50 in
    Fits Shaft Diameter (min)
    2 47/50 in
    Length
    30 in
    Width
    9.38 in
    Height
    30 in
    Weight
    400 lbs
    Industry Number
    8V3008
    Outside Diameter
    30 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    N
    Number Of Grooves
    8
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories