DETAILS
    Close

    Pulley, 8V35.5 X 5-M TB Woods, Product # 354219

    Pulley, 8V35.5 X 5-M TB Woods, Product # 354219

    • Shipping Type:
      Freight
    • Units:
      EA
    $6,073.19
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    5 1/2 in
    Fits Shaft Diameter (min)
    1 47/50 in
    Length
    35.5 in
    Width
    6 in
    Height
    35 1/2 in
    Weight
    355 lbs
    Industry Number
    8V3555
    Outside Diameter
    35.5 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    M
    Number Of Grooves
    5
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories