DETAILS
    Close

    Pulley, 44.0 X 6C X J, TB Woods, Product # 353724

    Pulley, 44.0 X 6C X J, TB Woods, Product # 353724

    • Shipping Type:
      Freight
    • Units:
      EA
    $7,007.83
    Consult Factory 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Fits Shaft Diameter (max)
    4 1/2 in
    Fits Shaft Diameter (min)
    1 11/25 in
    Length
    44.4 in
    Width
    6.38 in
    Height
    44 2/5 in
    Weight
    344 lbs
    Industry Number
    4406C
    Outside Diameter
    44 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    J
    Number Of Grooves
    6
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories