DETAILS
    Close

    Pulley, AK35 X 5/8, TB Woods, Product # 353691

    Pulley, AK35 X 5/8, TB Woods, Product # 353691

    • Shipping Type:
      Parcel
    • Units:
      EA
    $106.57
    In stock 
    1 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    63/100 in
    Fits Shaft Diameter (min)
    63/100 in
    Length
    4 in
    Width
    4 in
    Height
    1 1/4 in
    Weight
    1 lbs
    Industry Number
    AK3558
    Bore Diameter
    0.625 in
    Outside Diameter
    3.3 in
    Bore Type
    Finished with Keyway
    Bushing Required
    None
    Number Of Grooves
    1
    Pulley Material
    Cast Iron
    Pulley Type
    Web
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories