DETAILS
    Close

    Pulley, 13.0 X 8C X F, TB Woods, Product # 353618

    Pulley, 13.0 X 8C X F, TB Woods, Product # 353618

    • Shipping Type:
      Parcel
    • Units:
      EA
    $1,793.50
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Fits Shaft Diameter (max)
    3 47/50 in
    Fits Shaft Diameter (min)
    1 in
    Length
    13.4 in
    Width
    8.38 in
    Height
    13 2/5 in
    Weight
    80 lbs
    Industry Number
    1308C
    Outside Diameter
    13 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    F
    Number Of Grooves
    8
    Pulley Material
    Cast Iron
    Pulley Type
    Web
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories