DETAILS
    Close

    Pulley, 3V6.5 X 6 X SK, TB Woods, Product # 353329

    Pulley, 3V6.5 X 6 X SK, TB Woods, Product # 353329

    • Shipping Type:
      Freight
    • Units:
      EA
    $572.95
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Fits Shaft Diameter (max)
    2 1/2 in
    Fits Shaft Diameter (min)
    1/2 in
    Length
    6.5 in
    Width
    2 18/25 in
    Height
    6 1/2 in
    Weight
    10.9 lbs
    Industry Number
    3V656
    Outside Diameter
    6.5 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    SK
    Number Of Grooves
    6
    Pulley Material
    Cast Iron
    Pulley Type
    Solid
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories