DETAILS
    Close

    Pulley, 5.6 X 3LB X SF, TB Woods, Product # 353315

    Pulley, 5.6 X 3LB X SF, TB Woods, Product # 353315

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Fits Shaft Diameter (max)
    2 47/50 in
    Fits Shaft Diameter (min)
    1/2 in
    Length
    5.95 in
    Width
    3.19 in
    Height
    5.95 in
    Weight
    7.5 lbs
    Industry Number
    563LB
    Outside Diameter
    5.6 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    SF
    Number Of Grooves
    3
    Pulley Material
    Cast Iron
    Pulley Type
    Solid
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories