DETAILS
    Close

    Pulley, 5.2 X 6B X SD, TB Woods, Product # 353308

    Pulley, 5.2 X 6B X SD, TB Woods, Product # 353308

    • Shipping Type:
      Parcel
    • Units:
      EA
    $872.90
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Fits Shaft Diameter (max)
    1 47/50 in
    Fits Shaft Diameter (min)
    1/2 in
    Length
    5.55 in
    Width
    4 3/4 in
    Height
    5.55 in
    Weight
    11.9 lbs
    Industry Number
    526B
    Outside Diameter
    5.2 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    SD
    Number Of Grooves
    6
    Pulley Material
    Cast Iron
    Pulley Type
    Solid
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories