DETAILS
    Close

    Pulley, 1VP60 X 5/8, TB Woods, Product # 353280

    Pulley, 1VP60 X 5/8, TB Woods, Product # 353280

    • Shipping Type:
      Parcel
    • Units:
      EA
    $473.90
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Fits Shaft Diameter (max)
    63/100 in
    Fits Shaft Diameter (min)
    63/100 in
    Length
    6 in
    Width
    1.66 in
    Height
    6 in
    Weight
    6.5 lbs
    Industry Number
    1VP6058
    Bore Diameter
    0.625 in
    Outside Diameter
    6 in
    Bore Type
    Finished with Keyway
    Bushing Required
    None
    Number Of Grooves
    1
    Pulley Material
    Cast Iron
    Pulley Type
    VP
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories