DETAILS
    Close

    Pulley, 3V33.5 X 5 X E, TB Woods, Product # 353231

    Pulley, 3V33.5 X 5 X E, TB Woods, Product # 353231

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,763.91
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Fits Shaft Diameter (max)
    3 1/2 in
    Fits Shaft Diameter (min)
    22/25 in
    Length
    33.5 in
    Width
    2.59 in
    Height
    33 1/2 in
    Weight
    103 lbs
    Industry Number
    3V3355
    Outside Diameter
    33.5 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    E
    Number Of Grooves
    5
    Pulley Material
    Cast Iron
    Pulley Type
    Arm
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories