DETAILS
    Close

    Pulley, 3V2.8 X 4 X JA, TB Woods, Product # 353213

    Pulley, 3V2.8 X 4 X JA, TB Woods, Product # 353213

    • Shipping Type:
      Parcel
    • Units:
      EA
    $295.84
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Fits Shaft Diameter (max)
    1 1/4 in
    Fits Shaft Diameter (min)
    1/2 in
    Length
    2.8 in
    Width
    2 1/4 in
    Height
    2 4/5 in
    Weight
    1.6 lbs
    Industry Number
    3V284
    Outside Diameter
    2.8 in
    Bore Type
    Quick Disconnect Bushing
    Bushing Required
    JA
    Number Of Grooves
    4
    Pulley Material
    Cast Iron
    Pulley Type
    Solid
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories